Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
AAP - Medium Capacity Hollow Cone Spray Nozzles
Bill of material
3/8MAAP06S303
CNSORDERNO
Order number
3/8MAAP06S303
SERIES
Series
AAP
PCS
Pipe conn. size
R3/8
SCC
Spray capacity code
06
SP
Standard pressure
0.2 Mpa
SA
Spray angle
80
°
SC
Spray capacity
6.0
ℓ/min
FPD
Free passage diameter
4.8
mm
MM2
Material of Nozzle body
S304
MM
Material of Orifice cap
S303
L1
Dimension
36
mm
L2
Dimension
26.0
mm
L3
Dimension
23.5
mm
L4
Dimension
19
mm
W
Dimension
19
mm
N
Dimension
11.0
mm
MA
Mass
72
g
Previews
3D
Dimension
2D