Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
Company
IKEUCHI
Description
UVVP - Mountain fan-shaped nozzle
Bill of material
1/4MUVVP6540UPE
CNSORDERNO
Order number
1/4MUVVP6540UPE
SERIES
Series
UVVP
PCS
Pipe conn. size
R 1/4
CJA
Classification of jet angle
65
SCC
Spray capacity code
40
MM
Main material
UPE
L1
Dimension
26 mm
H
Dimension
12 mm
D
Dimension
14.5 mm
N
Dimension
10.5 mm
MA
Mass
2.5 g
Previews
3D
Dimension
2D