Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 281
Company
IKEUCHI
Description
VP - Mountain fan-shaped
Bill of material
1/8MVP6503S303
CNSORDERNO
Order number
1/8MVP6503S303
SERIES
Series
VP
SS
Screw size
R 1/8
CJA
Classification of jet angle
65
CAC
Spray capacity code
03
MM
Main material
S303
OPTS
Option: strainer
No
Yes
L1
Dimension
16.5
mm
L2
Dimension
0 mm
H
Dimension
12
mm
D
Dimension
0 mm
N
Dimension
6.5
mm
MA
Mass
8
g
Previews
3D
Dimension
2D