Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
SETOV-C - Spray Pattern Adjustable Nozzles for Coating Applications
Bill of material
SETOV-C1115S303+SPS303
CNSORDERNO
Order number
SETOV-C1115S303+SPS303
SERIES
Series
SETOV-C
LPCS
Liquid pipe conn. Size
Rc1/8
APCS
Air pipe conn. Size
Rc1/8
PACS
Pilot air conn. size
Rc1/8
FSS
Fixing screw size
M8 depth 6.5
ACC
Air consumption code
11
SCC
Spray capacity code
15
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
123
Nl/min
SH
Suction height
100 mm
SC
Spray capacity
5.5
l/hr
SW
Spray width
250 mm
FPDA
Free passage diameter (Air)
0.3
mm
FPDL
Free passage diameter (Liquid)
0.6
mm
MM
Nozzle material
S303
L1
Dimensions L1
85.0 mm
L2
Dimensions L2
35.0 mm
L3
Dimensions L3
50.0 mm
H
Dimensions H
32 mm
MA
weight MA
270 g
INFOTEXT
Note 1
Air consumption, spray volume, and spray width are the values when the pattern adjustment knob and spray volume adjustment knob are fully open.
INFOTEXT2
Note 2
Liquid pressure 0 MPa (suction) has a suction height of 100 mm.
Previews
3D
Dimension
2D