Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 36
Company
IKEUCHI
Description
K - Empty cone nozzle / Small fog generation small injection amount type
Bill of material
1/4MK180S303W
CNSORDERNO
Order number
1/4MK180S303W
SERIES
Series
K
PCS
Pipe conn. size
R 1/4
SCC
Spray capacity code
180
MM
Main material
S303
L1
Dimension
30.4 mm
H
Dimension
14 mm
N
Dimension
10.5 mm
MA
Mass
17.5 g
Previews
3D
Dimension
2D