Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
KB - Empty cone nozzle / Small fog generation minimum injection amount type
Bill of material
1/4MKB80320BCV-RW
CNSORDERNO
Order number
1/4MKB80320BCV-RW
SERIES
Series
KB
PCS
Pipe conn. size
G1/4
CJA
Classification of jet angle
80
SCC
Spray capacity code
320
MM
Main material
B
L1
Dimension
22.5 mm
L2
Dimension
32
mm
H
Dimension
16
mm
D
Dimension
10.5 mm
N
Dimension
6.0 mm
MA
Mass
25.0
g
OPTA
Option: Adapter
No
1/4(R)x1/4F(G)ADPS303
1/4(R)x1/4F(G)ADPB
13AKBADPPVC
COM
Comment
-
Previews
3D
Dimension
2D