Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
INVV (plastic) - Mountain fan-shaped, one-touch
Bill of material
1/4MINVV6550PP(FEPM)+PP
CNSORDERNO
Order number
1/4MINVV6550PP(FEPM)+PP
SERIES
Series
INVV
PCS
Pipe conn.size
R 1/4
SAC
Spray angle code
65
SCC
Spray capacity code
50
L1
Dimension
10.0 mm
L2
Dimension
30.0
mm
L3
Dimension
40
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
11.5
mm
MM
Main material
PP(FEPM)
AM
Adapter Material
PP
PPS
MA
Mass
9.4
g
Previews
3D
Dimension
2D