Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 51
Company
IKEUCHI
Description
INVV-SS (metal) - Mountain fan-shaped, one-touch
Bill of material
1/4MINVV6550S303(FEPM)+S316L-IN
CNSORDERNO
Order number
1/4MINVV6550S303(FEPM)+S316L-IN
SERIES
Series
INVV
PCS
Pipe conn.size
R 1/4
SAC
Spray angle code
65
SCC
Spray capacity code
50
L1
Dimension
22.5 mm
L2
Dimension
20.5 mm
L3
Dimension
43 mm
W1
Dimension
26 mm
W2
Dimension
21 mm
N
Dimension
10.5 mm
MM
Main material
S303(FEPM)
AM
Adapter Material
S316L
MA
Mass
57.0 g
Previews
3D
Dimension
2D