Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
VNP - Even fan-shaped nozzle / High pressure specifications
Bill of material
1/8MVNP1525B
CNSORDERNO
Order number
1/8MVNP1525B
SERIES
Series
VNP
PCS
Pipe conn. size
R 1/8
CJA
Classification of jet angle
15
SCC
Spray capacity code
25
MM
Main material
B
L1
Dimension
16.5
mm
H
Dimension
12
mm
N
Dimension
7.0
mm
MA
Mass
7
g
Previews
3D
Dimension
2D