Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
2CM-FB - Paper Trimming Nozzles
Bill of material
3/8M2CMPφ0.3FBS303W
CNSORDERNO
Order number
3/8M2CMPφ0.3FBS303W
SERIES
Series
2CM-FB
PCS
Pipe conn. size
R 3/8
ODC
Orifice diameter code
φ0.3
Mpa
SC
Spray capacity
0.24
ℓ/min
SMS
Strainer mesh size
80
MM
Nozzle Material
S303
MA
Mass
45 g
Previews
3D
Dimension
2D