Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 8
HELP_VARIABLE
Company
IKEUCHI
Description
CCP - Straight nozzle / Standard type
Bill of material
1/4MCCP445S303
CNSORDERNO
Order number
1/4MCCP445S303
SERIES
Series
CCP
PCS
Pipe conn. size
R1/4
SCC
Spray capacity code
445
MM
Main material
S303
L1
Dimension
26.0 mm
N
Dimension
10.5 mm
H
Dimension
14 mm
MA
Mass
20 g
Previews
3D
Dimension
2D