Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
CBIMK - Compact Design Low Flow Rate Fine Fog Nozzles Hollow Cone Spray
Bill of material
CBIMK6004S303+TS303
CNSORDERNO
Order number
CBIMK6004S303+TS303
SERIES
Series
CBIMK
LPCS
Liquid pipe conn. Size
M5 Depth 3
APCS
Air pipe conn. Size
M5 Depth 3
FSS
Fixing screw size
M3 Depth 2.8
SAC
Spray angle code
60
SA
Spray angle (e.g)
60 °
ACC
Air consumption code
04
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
36
Nl/min
LP
Liquid pressure (e.g)
0.1 MPa
SC
Spray capacity
2.0
l/hr
SW
Spray width
130 mm
MDD
Mean droplet dia.
20-100 μm
FPD
Free passage diameter (Tip orifice)
0.5
mm
FPDA
Free passage diameter (Air)
0.9
mm
FPDL
Free passage diameter (Liquid)
0.9
mm
MM
Nozzle material
S303
L1
Dimensions L1
31.3
mm
L2
Dimensions L2
22.8
mm
L3
Dimensions L3
8 mm
L4
Dimensions L4
2.5 mm
H
Dimensions H
13 mm
MA
Mass
22 g
INFOTEXT1
Note 1
Spray angle measured at compressed air pressure of 0.3 MPa and liquid pressure of 0.1 MPa.
INFOTEXT2
Note 2
Measured at 100 mm from nozzle.
Previews
3D
Dimension
2D