Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
VVEA - High Impact Flat Spray Semi-Fine Fog Nozzles
Bill of material
1/8VVEA8030S303
CNSORDERNO
Order number
1/8VVEA8030S303
SERIES
Series
VVEA
PCSL
Pipe conn. size for Liquid supply
Rc 1/8
PCSA
Pipe conn. size for Air supply
Rc 1/8
SA
Spray angle (e.g)
80
°
SCC
Spray capacity code
30
MDD
Mean droplet dia.
40-400
μm
FPD
Free passage diameter (Tip orifice)
1.3
mm
FPDL
Free passage diameter (Liquid)
1.9
mm
FPDA
Free passage diameter (Air)
1.9
mm
MM
Nozzle material
S303
MA
Mass
44
g
Previews
3D
Dimension
2D