Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 5
Company
IKEUCHI
Description
SLNB_Slit Laminor Air Knife
Bill of material
D38SLNB600x0.5S304-S-A
CNSORDERNO
Order number
D38SLNB600x0.5S304-S-A
MODEL
Series
SLNB
AIT
Air inlet type
D38
L
Slit length
600
mm
SLIT
Slit opening t
0.5
1.0
mm
L1
Dimension
604
mm
H1
Dimension
105
mm
H2
Dimension
80.0
mm
W1
Dimension
50
mm
W2
Dimension
30
mm
D
Ø Dimension
38.0
mm
MA
Mass
2.7
kg
MM
Main materials
S304
Previews
3D
Dimension
2D