Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
ES-PTFE/ESV-PTFE
Bill of material
3/4FES70NPTFE(180 upward)
CNSORDERNO
Order number
3/4FES70NPTFE(180 upward)
SERIES
Series
ES-PTFE
SCC
Spray capacity code
70
mm
PCS
Pipe connection size
3/4F
mm
MA
Mass
180
g
SC
Spray capacity at 0.3 MPa
28.6~90.4
l/min
PR
Pressure range
0.05~0.5 MPa
SP
Spray pattern
(180 upward)
MLT
Heat resistance
93 °C
MM
Main materials
PTFE
L1
Dimension
75
mm
L2
Dimension
45
mm
L3
Dimension
30
mm
W
Dimension
35
mm
D
Dimension Ø
57
mm
N
Dimension
15
mm
SCCVIS
Spray capacity code
70
SPVIS
Spray pattern
180° upward spray
Previews
3D
Dimension
2D