Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
RJ (ROTARY JETTER) _Low pressure rotation
Bill of material
1*1/2FRJ3-2L-7
CNSORDERNO
Order number
1*1/2FRJ3-2L-Ø7
SERIES
Series
RJ3
UP
Use pressure
0.3~0.8
MPa
SC
Spray capacity
103~169
L/min
RD
Reach distance
Approx. 10m in radius
HR
Heat resistance
80 °C
MA
Mass
2.70
kg
MM
Main materials
S304
Previews
3D
Dimension
2D