Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 146
HELP_VARIABLE
Company
IKEUCHI
Description
VE - Even fan-shaped nozzle / Three-set type
Bill of material
1/4MVE11531S303
CNSORDERNO
Order number
1/4MVE11531S303
SERIES
Series
VE
PCS
Pipe conn. size
R 1/4
CJA
Classification of jet angle
115
SCC
Spray capacity code
31
MM
Main material
S303
L1
Dimension
42.5 mm
H
Dimension
19 mm
N
Dimension
10.5 mm
MA
Mass
49 g
OPTFH
Option: strainer
Previews
3D
Dimension
2D