Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 302
HELP_VARIABLE
Company
IKEUCHI
Description
VEP - Even fan-shaped nozzle / Integrated type
Bill of material
1/4MVEP9031B
CNSORDERNO
Order number
1/4MVEP9031B
SERIES
Series
VEP
PCS
Pipe conn. size
R 1/4
CJA
Classification of jet angle
90
SCC
Spray capacity code
31
MM
Main material
B
L1
Dimension
26.0
mm
L2
Dimension
0.0 mm
H
Dimension
14
mm
D
Dimension
0.0 mm
N
Dimension
10.5
mm
MA
Mass
22.0
g
OPTFH
Option: strainer
Previews
3D
Dimension
2D