Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IKEUCHI
Description
JA (JET ATTACKER) 3D / D180_Low / Medium pressure rotation
Bill of material
1/2FJA3-2S(Ø2.4-D180)S304
CNSORDERNO
Order number
MODEL
Series
NOD
Nozzle orifice diameter
mm
NE
Number of nozzles equipped
mm
MP
Max pressure
15 MPa
AT
Heat resistance
60 °C
RWP
Recommended working pressure
1-3 MPa
SC
Spray capacity
L/min
PCS
Pipe connection size
Rc1/2 [1/2F(PT)]
NTS
Nozzle thread size
Rc1/8 [1/8M(PT)]
MM
Main materials
S304
SF
Surface finish
300# buffing
DS
Drive system
Driven by spray reaction force
MA
Mass
kg
Previews
3D
Dimension
2D
+81(0) 3-5961-5031