Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IKEUCHI
Description
KBN - Empty cone nozzle / Small fog generation minimum injection amount type
Bill of material
1/4MKBN80063TPACVW
CNSORDERNO
Order number
SERIES
Series
KBN
PCS
Pipe conn. size
R1/4
CJA
Classification of jet angle
80
SCC
Spray capacity code
MM
Main material
PA
L1
Dimension
27 mm
H
Dimension
14 mm
N
Dimension
4 mm
MA
Mass
4 g
Previews
3D
Dimension
2D
+81(0) 3-5961-5031