Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 24
Company
IKEUCHI
Description
CVVP - Mountain fan-shaped nozzle / Thin type
Bill of material
M20x1CVVP8030S303
CNSORDERNO
Order number
M20x1CVVP8030S303
SERIES
Series
CVVP
PCS
Pipe conn. size
M20x1
CJA
Classification of jet angle
80
SCC
Spray capacity code
30
MM
Main material
S303
L1
Dimension
12.5 mm
N
Dimension
4 mm
MA
Mass
8.5 g
Previews
3D
Dimension
2D