Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 22
Company
IKEUCHI
Description
DSP - Descaling nozzle
Bill of material
1/8MDSP1596BR-S303
CNSORDERNO
Order number
1/8MDSP1596BR-S303
SERIES
Series
DSP
PCS
Pipe conn. size
R 1/8
CJA
Classification of jet angle
15
SCC
Spray capacity code
96
MM
Main material
S303
L1
Dimension
16.5
mm
H
Dimension
12
mm
D
Dimension
0 mm
N
Dimension
7
mm
MA
Mass
7
g
OPTFH
Option: strainer
No
Previews
3D
Dimension
2D