Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
Company
IKEUCHI
Description
INOVVE - Eccentric even fan-shaped, one-touch
Bill of material
1/4MINOVVE4530PP(FEPM)+PP
CNSORDERNO
Order number
1/4MINOVVE4530PP(FEPM)+PP
SERIES
INOVVE
PCS
Pipe conn. size
R 1/4
SAC
Spray angle code
45
SCC
Spray capacity code
30
MM
Main material
PP(FEPM)
L1
Dimension
10 mm
L2
Dimension
30
mm
L3
Dimension
40
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
11.5
mm
AM
Adapter material
PP
PPS
MA
Mass
10
g
Previews
3D
Dimension
2D