Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
VV - Mountain fan-shaped nozzle / Integrated type
Bill of material
1/4MVV11580S303
CNSORDERNO
Order number
1/4MVV11580S303
SERIES
Series
VV
PCS
Pipe conn. size
R 1/4
CJA
Classification of jet angle
115
SCC
Spray capacity code
80
MM
Main material
S303
L1
Dimension
44.5 mm
H
Dimension
19 mm
N
Dimension
10.5 mm
MA
Mass
56 g
OPTFH
Option: strainer
No
Previews
3D
Dimension
2D