Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 605
Company
IKEUCHI
Description
VVP - Mountain fan-shaped
Bill of material
1/4MVVP11520S303W
CNSORDERNO
Order number
1/4MVVP11520S303W
SERIES
Series
VVP
SS
Screw size
R 1/4
CJA
Classification of jet angle
115
CAC
Spray capacity code
20
MM
Main material
S303
OPTS
Option: strainer
With strainer
SM
Strainer material
-
L1
Dimension
26.0
mm
L2
Dimension
40.0
mm
H
Dimension
14
mm
D
Dimension
10.0
mm
N
Dimension
10.5
mm
MA
Mass
26.0
g
Previews
3D
Dimension
2D