Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 24
Company
IKEUCHI
Description
INJJX (plastic) - Full cone spray, one-touch
Bill of material
1/4MINJJX025PP(FEPM)+PP
CNSORDERNO
Order number
1/4MINJJX025PP(FEPM)+PP
SERIES
Series
INJJX
PCS
Pipe conn. size
R 1/4
TT
Thread type
PT
NPT
SCC
Spray capacity code
25
L1
Dimension
10 mm
L2
Dimension
30.0
mm
L3
Dimension
40.0
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
11.5
mm
MM
Main material
PP(FEPM)
AM
Adapter material
PP
PPS
MA
Mass
13
g
Previews
3D
Dimension
2D