Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 32
Company
IKEUCHI
Description
TF-PF (TAIFUJet®-PF) _long
Bill of material
2-1/2MTF-PF700-274-010S304
CNSORDERNO
Order number
2-1/2MTF-PF700-274-010S304
MODEL
Series
TF-PF
NTT
Nozzle tip type
Not removable
NOD
Nozzle orifice diameter
Ø1 mm
PCS
Pipe connection size
R1/2
MM
Main materials
S304
OC
Orifice code
700-274-010
BW
Blowing width
700
mm
NO
Number of orifices
274
n
L1
Dimension
798
mm
L2
Dimension
707
mm
L3
Dimension
37
mm
L4
Dimension
23
mm
N
Dimension
14
mm
MA
Mass
2400
g
Previews
3D
Dimension
2D