Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 10
Company
IKEUCHI
Description
SWB (Shower Ball)
Bill of material
1*1/2FSWBD80150LS316L
CNSORDERNO
Order number
1*1/2FSWBD80150LS316L
SERIES
Series
SWB
NC
Nozzle code
SWBD80150L
CTC
Connection type code
N
CT
Connection type
Thread
PCS
Pipe connection size
Rc1*1/2
NOH
Number of orifice holes
60
OD
Orifice diameter
1.8
mm
STS
Suitable tank size
1350~2250
mm
SC
Spray capacity
106~237
L/min
PR
Pressure range
0.1~0.5 MPa
SP
Spray pattern
360° spray
HR
Heat resistance
400 °C
MM
Main materials
S316L
L
Dimension
102
mm
D
Diameter
80
mm
D1
Diameter d
5
mm
ID
Dimension
38.5
mm
T
Dimension
15
mm
CTCVIS
Connection type code
N
Previews
3D
Dimension
2D