Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 54
Company
IKEUCHI
Description
ES
Bill of material
3/8FES1NS316L(180 downward)
CNSORDERNO
Order number
3/8FES1NS316L(180 downward)
SERIES
Series
ES
SCC
Spray capacity code
1
mm
CTC
Connection type code
N
mm
CT
Connection type
Thread
mm
PCS
Pipe connection size
3/8F
mm
MA
Mass
185
g
HR
Heat resistance
60 °C
SC
Spray capacity at 0.3 MPa
42
l/min
PR
Pressure range
0.1~1.0
MPa
SP
Spray pattern
(180 downward)
RS
Rotation speed
120 (at 0.3[MPa]) rpm
MM
Main materials
S316L
L
Dimension
115
mm
FI
Dimension Ø
31.5
mm
A
Dimension
55.0
mm
B
Dimension
60.0
mm
Y
Dimension
-
mm
P
Dimension
-
mm
PT
Dimension
3/8"
Inch
SCCVIS
Spray capacity code
1
CTCVIS
Connection type code
N
SPVIS
Spray pattern
180° downward spray
Previews
3D
Dimension
2D