Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
SR_low speed rotation
Bill of material
3/8FSR31S316L(360)
CNSORDERNO
Order number
3/8FSR31S316L(360)
SERIES
Series
SR
SCC
Spray capacity code
31
PCS
Pipe connection size
Rc3/8
SC
Spray capacity
21.9~40.0
L/min
PR
Pressure range
0.15~0.5 MPa
SP
Spray pattern
Flat spray 360°
RS
Rotation speed
3~15 (at 0.3[MPa]) [for reference only] rpm
HR
Heat resistance
150 °C
MA
Mass
170
g
MM
Main materials
S316L
L1
Dimension
75.0
mm
L2
Dimension
19.0
mm
L3
Dimension
56
mm
D
Diameter
30
mm
Previews
3D
Dimension
2D