Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
AJP-PPS - Clog-resistantVaneless Full Cone Spray Nozzles PPS SERIES
Bill of material
1/4MAJP07PPS
CNSORDERNO
Order number
1/4MAJP07PPS
SERIES
Series
AJP
PCS
Pipe conn. size
R1/4
SCC
Spray capacity code
07
SP
Standard pressure
0.2 Mpa
SA
Spray angle
80
°
SC
Spray capacity
7.00
ℓ/min
MDD
Mean droplet diameter
640 - 740
μm
FPD
Free passage diameter
2.5
mm
MM1
Main material
PPS
L1
Dimension
32.5
mm
L2
Dimension
23
mm
L3
Dimension
20.5
mm
L4
Dimension
17
mm
W
Dimension
16
mm
D
Ø Dimension
19
mm
N
Dimension
10.5
mm
MA
Mass
6.8
g
Previews
3D
Dimension
2D