Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IKEUCHI
Description
CBIMJ-CS - Compact Design Low Flow Rate Fine Fog Nozzles Full Cone Spray with Spray control adaptor
Bill of material
CBIMJ2001S303+CSNS303
CNSORDERNO
Order number
SERIES
Series
LPCS
Liquid pipe conn. Size
M5 Depth 4
APCS
Air pipe conn. Size
M5 Depth 4
PACS
Pilot air conn. size
FSS
Fixing screw size
M4 Depth 4
SAC
Spray angle code
20
SA
Spray angle (e.g)
20 °
ACC
Air consumption code
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
Nl/min
LP
Liquid pressure (e.g)
0.1 MPa
SC
Spray capacity
l/hr
SW
Spray width
30 mm
MDD
Mean droplet dia.
20-100 μm
FPD
Free passage diameter (Tip orifice)
mm
FPDA
Free passage diameter (Air)
mm
FPDL
Free passage diameter (Liquid)
mm
MM
Nozzle material
S303
L1
Dimensions L1
mm
L2
Dimensions L2
33.7 mm
H
Dimensions H
20 mm
MA
Mass
125 g
INFOTEXT
Note 1
Spray angle measured at compressed air pressure of 0.3 MPa and liquid pressure of 0.1 MPa.
INFOTEXT2
Note 2
Measured at 100 mm from nozzle.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031