Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
IKEUCHI
Description
CBIMV.S - Compact Design Low Flow Rate Fine Fog Nozzles Flat Spray, Liquid Siphon Type
Bill of material
CBIMV8001SS303+TS303
CNSORDERNO
Order number
SERIES
Series
CBIMV.S
LPCS
Liquid pipe conn. Size
M5 Depth 3
APCS
Air pipe conn. Size
M5 Depth 3
FSS
Fixing screw size
M3 Depth 2.8
SAC
Spray angle code
80
SA
Spray angle (e.g)
80 °
ACC
Air consumption code
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
Nl/min
SH
suction head
100 mm
SC
Spray capacity
l/hr
SW
Spray width
mm
MDD
Mean droplet dia.
20-30 μm
FPD
Free passage diameter (Tip orifice)
mm
FPDA
Free passage diameter (Air)
mm
FPDL
Free passage diameter (Liquid)
mm
MM
Nozzle material
S303
L1
Dimensions L1
mm
L2
Dimensions L2
mm
L3
Dimensions L3
8 mm
L4
Dimensions L4
2.5 mm
H
Dimensions H
13 mm
MA
Mass
22 g
INFOTEXT
Note 1
Spray angle measured at compressed air pressure of 0.3 MPa and liquid pressure of 0.1 MPa.
INFOTEXT2
Note 2
Measured at 100 mm from nozzle.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031