Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
Company
IKEUCHI
Description
INCO - One-touch connector
Bill of material
INCO1/4Mx1/8FPP(FEPM)+PP
CNSORDERNO
Order number
INCO1/4Mx1/8FPP(FEPM)+PP
SERIES
Series
INCO
IPCS
Inlet pipe conn. size
R 1/4
OPCS
Outlet pipe conn. size
Rc 1/8
L1
Dimension
3 mm
L2
Dimension
30
mm
L3
Dimension
36
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
11.5
mm
AM
Adapter material
PP
PPS
MA
Mass
10
g
MM
Nozzle material
PP(FEPM)
Previews
3D
Dimension
2D