Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IKEUCHI
Description
INOVVE - Eccentric even fan-shaped, one-touch
Bill of material
1/4MINOVVE4530PP(FEPM)+PP
CNSORDERNO
Order number
SERIES
INOVVE
PCS
Pipe conn. size
SAC
Spray angle code
45
SCC
Spray capacity code
MM
Main material
PP(FEPM)
L1
Dimension
10 mm
L2
Dimension
mm
L3
Dimension
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
mm
AM
Adapter material
MA
Mass
g
Previews
3D
Dimension
2D
+81(0) 3-5961-5031