Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
JA (JET ATTACKER) 2D_Low / Medium pressure rotation
Bill of material
1/2FJA2-2(Ø5.4)S304(L=200)
CNSORDERNO
Order number
1/2FJA2-2(Ø5.4)S304(L=200)
MODEL
Series
JA2-2
NOD
Nozzle orifice diameter
Ø5.4
mm
NE
Number of nozzles equipped
2
mm
MP
Max pressure
10 MPa
AT
Heat resistance
60 °C
RWP
Recommended working pressure
0.3-2.0 MPa
SC
Spray capacity
14-53 (Case in ”Pressures=0.3 MPa”)
L/min
PCS
Pipe connection size
Rc1/2 [1/2F(PT)]
NTS
Nozzle thread size
Rc1/4 [1/4F(PT)]
MM
Main materials
S304
L
Arm length
200.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
1050.000
1100.000
1150.000
1200.000
1250.000
1300.000
1350.000
1400.000
1450.000
1500.000
mm
DS
Drive system
Driven by spray reaction force
MA
Mass
1.9
kg
Previews
3D
Dimension
2D