Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
IKEUCHI
Description
KD - Empty cone nozzle / Small jet volume type
Bill of material
1/4MKD394S303
CNSORDERNO
Order number
SERIES
Series
KD
PCS
Pipe conn. size
R1/4
SCC
Spray capacity code
MM
Main material
L1
Dimension
39.2 mm
H
Dimension
19 mm
N
Dimension
10.5 mm
MA
Mass
46 g
OPTFH
Option: strainer
Previews
3D
Dimension
2D
+81(0) 3-5961-5031