Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IKEUCHI
Description
NJJP - Narrow-angle Full Cone Spray Nozzles
Bill of material
1/4MNJJP1508S303
CNSORDERNO
Order number
SERIES
Series
NJJP
PCS
Pipe conn. Size
SAC
Spray angle code
SCC
Spray capacity code
ℓ/min
SP
Standard pressure
0.3 MPa
SA
Spray angle (e.g)
°
SC
Spray capacity
ℓ/min
FPD
Free passage diameter
mm
MM
Nozzle material
S303
L
Dimension
mm
H
Dimension
mm
D
Dimension
mm
N
Dimension
mm
MA
Mass
g
INFOTEXT
Note 1
Please use NJJP series nozzles with water pressures of 0.15 MPa or higher for a stable spray pattern.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031