Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
IKEUCHI
Description
SETOJet - Clog-resistant Fine Fog Nozzles Full Cone Spray
Bill of material
SETO07507S303+TS303
CNSORDERNO
Order number
SERIES
Series
SETOJet
LPCS
Liquid pipe conn. Size
Rc1/8
APCS
Air pipe conn. Size
Rc1/8
ACC
Air consumption code
SCC
Spray capacity code
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
Nl/min
SH
Suction height
100 mm
SC
Spray capacity
l/hr
SW
Spray width
mm
MDD
Mean droplet dia.
20-60 μm
FPDA
Free passage diameter (Air)
mm
FPDL
Free passage diameter (Liquid)
mm
MM
Nozzle material
S303
L1
Dimensions L1
mm
H
Dimensions H
19 mm
D
Dimension D
21 mm
MA
weight MA
85 g
INFOTEXT
Note 1
Measured at compressed air pressure of 0.3 MPa and liquid pressure of 0 MPa (siphon height of 100 mm).
INFOTEXT2
Note 2
Siphon height: 100 mm.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031