Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IKEUCHI
Description
SETOJet-SP - Clog-resistant Fine Fog Nozzles Full Cone Spray with Spray Control Adaptor
Bill of material
SETO0204S303+CSPS303
CNSORDERNO
Order number
SETO0204S303+CSPS303
SERIES
Series
SETO-SP
LPCS
Liquid pipe conn. Size
M5 Depth 4
APCS
Air pipe conn. Size
M5 Depth 4
PACS
Pilot air conn. size
M5 Depth 4
ACC
Air consumption code
02
SCC
Spray capacity code
04
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
24 Nl/min
SH
Suction height
100 mm
SC
Spray capacity
1.9 l/hr
SW
Spray width
40-50 mm
MDD
Mean droplet dia.
10-50 μm
FPDA
Free passage diameter (Air)
0.1 mm
FPDL
Free passage diameter (Liquid)
0.4 mm
MM
Nozzle material
S303
L1
Dimensions L1
46.0 mm
H
Dimensions H
20 mm
MA
weight MA
110 g
INFOTEXT
Note 1
Siphon height: 100 mm.
INFOTEXT2
Note 2
Measured at compressed air pressure of 0.3 MPa and liquid pressure of 0 MPa (siphon height of 100 mm).
Previews
3D
Dimension
2D
+81(0) 3-5961-5031