Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IKEUCHI
Description
SETOV - Clog-resistant Fine Fog Nozzles Flat Spray
Bill of material
SETOV0406S303+SNS303
CNSORDERNO
Order number
SERIES
Series
SETOV
LPCS
Liquid pipe conn. Size
Rc1/8
APCS
Air pipe conn. Size
Rc1/8
PACS
Pilot air conn. size
FSS
Fixing screw size
SAC
Spray angle code
SA
Spray angle (e.g)
°
ACC
Air consumption code
SCC
Spray capacity code
AP
Air press.
0.3 MPa
AC
Air consumption (e.g)
Nl/min
SH
Suction height
100 mm
SC
Spray capacity
l/hr
SW
Spray width
mm
MDD
Mean droplet dia.
15 - 40 μm
FPDA
Free passage diameter (Air)
mm
FPDL
Free passage diameter (Liquid)
mm
MM
Nozzle material
S303
L1
Dimensions L1
mm
L2
Dimensions L2
mm
L3
Dimensions L3
mm
H
Dimensions H
mm
INFOTEXT
Note 1
Spray angle is at compressed air pressure of 0.3 MPa and liquid pressure of 0.05 MPa.
INFOTEXT2
Note 2
The spray width is for a spray distance of 100 mm.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031