Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 5
Company
IKEUCHI
Description
SLNHA-NA_Slit Laminor Air Knife
Bill of material
3-3/8FSLNHA-NA700x0.1S304
CNSORDERNO
Order number
3-3/8FSLNHA-NA700x0.1S304
MODEL
Series
SLNHA-NA
L
Slit length
700
mm
SLIT
Slit opening t
0.1
mm
NOI
Number of supply units
3
4
AIS
Liquid supply port
Rc3/8 mm
TL
Total length
730
mm
MA
Mass
6.0
kg
MM
Main materials
S304
Previews
3D
Dimension
2D