Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IKEUCHI
Description
Tank cleaning nozzle automatic lifting device
Bill of material
NLD-100A-160-500-20A-1/8FES01NS316L(360)
CNSORDERNO
Order number
NLD-100A-160-500-20A-1/8FES01NS316L(360)
SERIES
Series
NLD
NS
Nozzle stroke
mm
Enter value for NS
Nozzle stroke
mm
cm
inch
ft
NN
Nozzle number
NH
Nozzle height
90.0
SP
Spray position
100
SC
Spray capacity at 0.3 MPa
30 l/min
MP
Max pressure
0.5MPa MPa
FS
Flange size
100A mm
FL
Flange length
160 mm
MNS
Max nozzle stroke
1800 mm
Previews
3D
Dimension
2D
+81(0) 3-5961-5031