Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IKEUCHI
Description
UVVP - Mountain fan-shaped nozzle
Bill of material
1/4MUVVP6540UPE
CNSORDERNO
Order number
SERIES
Series
UVVP
PCS
Pipe conn. size
R 1/4
CJA
Classification of jet angle
65
SCC
Spray capacity code
MM
Main material
UPE
L1
Dimension
26 mm
H
Dimension
12 mm
D
Dimension
14.5 mm
N
Dimension
10.5 mm
MA
Mass
2.5 g
Previews
3D
Dimension
2D
+81(0) 3-5961-5031