Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 5
Company
IKEUCHI
Description
UZUJP - Clog-resistant Wide-angle Full Cone Spray Nozzles
Bill of material
3/4MUZUJP120100SCS16
CNSORDERNO
Order number
3/4MUZUJP120100SCS16
SERIES
Series
UZUJP
PCS
Pipe conn. size
R3/4
SAC
Spray angle code
120
SCC
Spray capacity code
100
SP
Standard Pressure
0.10 Mpa
SA
Spray angle
120
°
SC
Spray capacity
100
ℓ/min
FPD
Free passage diameter
5.1
mm
MM
Nozzle Material
Cast stainless steel equivalent to S316L
N
Dimension
15
mm
L
Dimension
70.0
mm
MA
Mass
140.0
g
INFOTEXT1
Note 1
Optional cap can be added upon request.
INFOTEXT2
Note 2
Only the outermost diameter dimension is the actual size, and the internal structure is an image.
Previews
3D
Dimension
2D