Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 10
Company
IKEUCHI
Description
LYYP - Wide-angle Flat Spray Nozzles
Bill of material
1/8MLYYP07PVC
CNSORDERNO
Order number
1/8MLYYP07PVC
SERIES
Series
LYYP
PCS
Pipe conn. Size
R1/8
SCC
Spray capacity code
07
ℓ/min
SP
Standard pressure
0.015 MPa
SA
Spray angle (e.g)
120
°
SC
Spray capacity
0.70
ℓ/min
FPD
Free passage diameter
1.6
mm
MM
Nozzle material
PVC
L
Dimension
23.0
mm
H
Dimension
10
mm
D
Dimension
8.0
mm
N
Dimensions
7 mm
MA
Mass
1.5
g
INFOTEXT
Note 1
Wide-angle flat spray nozzles spray at an angle of 75° to the axis of the nozzle.
Previews
3D
Dimension
2D