Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
MOMOJet - Self-cleaning Flat Spray Nozzles
Bill of material
1/2MOMO8020S303
CNSORDERNO
Order number
1/2MOMO8020S303
SERIES
Series
MOMOJet
PCS
Pipe conn. Size
R1/2
SAC
Spray angle code
80
SCC
Spray capacity code
20
ℓ/min
SP
Standard pressure
0.3 MPa
SA
Spray angle (e.g)
80 °
SC
Spray capacity
2.00
ℓ/min
MDD
Mean droplet dia.
300 - 490 μm
FPDS
Free passage diameter (Spraying)
0.8
mm
FPDP
Free passage diameter (Purging)
3.0
mm
MM
Nozzle material
S303
MA
Mass
45 g
INFOTEXT
Note 1
To start spraying, a flow rate of about 9 L/min at 0.02–0.03 MPa is required for all models. Make sure to select an appropriate pump.
INFOTEXT2
Note 2
MOMOJet is designed to start spraying when the pressure is greater than 0.1 MPa. Use MOMOJet at a pressure of 0.2 MPa or higher.
INFOTEXT3
Note 3
Since MOMOJet series nozzles have moving nozzle tips, the spray capacity is only guaranteed within +/-10% and the spray angle within +/-10° at standard pressure.
Previews
3D
Dimension
2D