Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 37
Company
IKEUCHI
Description
YYP - Wide-angle Flat Spray Nozzles
Bill of material
3/8MYYP230S303
CNSORDERNO
Order number
3/8MYYP230S303
SERIES
Series
YYP
PCS
Pipe conn. Size
R3/8
SCC
Spray capacity code
230
ℓ/min
SP
Standard pressure
0.15 MPa
SA
Spray angle (e.g)
140
°
SC
Spray capacity
23.0
ℓ/min
FPD
Free passage diameter
5.2
mm
MM
Nozzle material
S303
L1
Dimension
44.0
mm
L2
Dimension
0.0
mm
H
Dimension
19
mm
D
Dimension
0.0
mm
N
Dimension
11.0
mm
MA
Mass
65.0
g
SMS
Stainer mesh size
-
mm
INFOTEXT
Note 1
Wide-angle flat spray nozzles spray at an angle of 75 deg to the axis of the nozzle. For installation, the elevation (inclination) angle of 75 deg must be taken into consideration.
Previews
3D
Dimension
2D