Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 21
Company
IKEUCHI
Description
INJJX-Y - Mountain filled cone, one-touch
Bill of material
1/4MINJJX020YPP(FEPM)+PP
CNSORDERNO
Order number
1/4MINJJX020YPP(FEPM)+PP
SERIES
Series
INJJX-Y
PCS
Pipe conn. size
R 1/4
SCC
Spray capacity code
20
MM
Main material
PP(FEPM)
L1
Dimension
10 mm
L2
Dimension
30
mm
L3
Dimension
40
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
11.5
mm
AM
Adapter material
PP
PPS
MA
Mass
9.6
g
Previews
3D
Dimension
2D