Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IKEUCHI
Description
INPLUG - End plug
Bill of material
1/4MINPLUGPP(FEPM)+PP
CNSORDERNO
Order number
1/4MINPLUGPP(FEPM)+PP
SERIES
Series
INPLUG
IPCS
Inlet pipe conn. size
R 1/4
L1
Dimension
10 mm
L2
Dimension
30
mm
L3
Dimension
40
mm
W1
Dimension
30 mm
W2
Dimension
27 mm
N
Dimension
11.5
mm
MA
Mass
9.4
g
MM
Nozzle material
PP(FEPM)
Previews
3D
Dimension
2D